Spherical bearing, slim line, KGLI SL, igubal®

KGLI-06-SL product image
igus-icon-lupe
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® R
  • Very small installation space
  • Wall thickness 50% thinner than KGLM
  • Angle compensation up to 5°
  • Lightweight
  • Dimensions according to DIN 1850
igus-icon-lieferzeit-dotKGLI-06-SL