Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

drylin® SHT - Design and assessment

Vertical

drylin® spindle linear units are designed for positioning adjustments of all kinds.The linear adjustment is implemented by trapezoidal leadscrews of various sizes or by steep-threaded spindles, which can be operated both manually and by motor. The maximum travel speed amounts up to 1 m/min according to thread and load.
The suitability of the spindle-linear units for your application can be checked by means of the diagrams given below.
Following trapezoidal leadscrew sizes are used in the spindle-lift table of the SHT series:
 

TR 10x2: SHT-12, SHTC-12, SHTP-12, SLW-1040

TR 14x4: SLW-1660

TR 18x4: SHT-20, SHTC-20, SLW-2080

TR 24x5: SHT-30, SHTC-30

TR 26x5: SHTC-40

TR 30x6: SHTC-50

Max. feed rate[m/min.]

Centric loads in a vertical installation position [N] X = centric load in vertical installation position [N]
Y = feed [m/min.]

Max. spindle rotation speed [rpm]

Centric loads in a vertical installation position [N] X = centric load in vertical installation position [N]
Y = lead screw rotation speed [RPM]

Max. drive torque [Nm]

Centric loads in a vertical installation position [N] X = centric load in vertical installation position [N]
Y = required maximum drive torque [Nm]


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH