lighter solid polymer model
For fast format adjustments
Brake by interlocking included
Freely selectable stroke lengths
Recommended only for horizontal applications
Max. stat. axial load 200 N
Max. dyn. axial load 50 N
Part. No. | A | Al | H | E1 | E2 | E3 | l | R | f | lt | tk | ts | kt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | [mm] | [mm] | [mm] | ±0,1 | ±0,1 | ||||
SHTP-01-12-AWM-FF (1) | 85 | 55 | 36 | 70 | 73 | 42.5 | 115 | 42 | 2 | 30 | 10 | 6.6 | 0 |
(1) Liners and trapezoidal leadscrew nut made of iglidur® J
Part. No. | sg | d | T | l2 | d2* | ha | Max.
stroke length |
Weight | Weight additional |
||
---|---|---|---|---|---|---|---|---|---|---|---|
standard | [mm] | [kg] | per 100 mm | ||||||||
SHTP-01-12-AWM-FF (1) | M6 | 12 | 17 | TR10x2 | 18 | 500 | 0.35 | 0.11 | Upon request |
(1) Liners and trapezoidal leadscrew nut made of iglidur® J