When drylin® E electric motors are connected to flat or room linear robots, it is usually outside the linear robot system. The new drylin® E gantry drives allow the motor to be positioned between two linear axes. The electric motor no longer protrudes from the system and can be freely positioned between the axes.
Order no. | Motor | Variant | ||||
---|---|---|---|---|---|---|
GD-0001 | NEMA23 | Stranded wire | 823.64 NZD | |||
GD-0002 | NEMA23 | Connector, metric | 1,005.32 NZD | |||
GD-0003 | NEMA23 | Encoder | 1,331.88 NZD | |||
GD-0004 | NEMA23 | Encoder and brake | 2,379.73 NZD | |||
GD-0005 | NEMA23XL | Stranded wire | 923.70 NZD | |||
GD-0006 | NEMA23XL | Connector, metric | 1,255.55 NZD | |||
GD-0007 | NEMA23XL | Encoder | 1,643.33 NZD | |||
GD-0008 | NEMA23XL | Encoder and brake | 2,508.68 NZD | |||
GD-0009 | NEMA34 | Connector, metric | 1,853.63 NZD | |||
GD-0010 | NEMA34 | Encoder | 2,292.32 NZD | |||
GD-0011 | NEMA34 | Encoder and brake | 3,035.59 NZD | |||
GD-0012 | NEMA23 | Stranded wire | 2,169.59 NZD | |||
GD-0013 | NEMA23 | Connector, metric | 2,351.28 NZD | |||
GD-0014 | NEMA23 | Encoder | 2,677.84 NZD | |||
GD-0015 | NEMA23 | Encoder and brake | 3,725.69 NZD | |||
GD-0016 | NEMA23 | Stranded wire | 2,169.59 NZD | |||
GD-0017 | NEMA23 | Connector, metric | 2,351.28 NZD | |||
GD-0018 | NEMA23 | Encoder | 2,677.84 NZD | |||
GD-0019 | NEMA23 | Encoder and brake | 3,725.69 NZD | |||
GD-0020 | NEMA23XL | Stranded wire | 2,269.66 NZD | |||
GD-0021 | NEMA23XL | Connector, metric | 2,601.51 NZD | |||
GD-0022 | NEMA23XL | Encoder | 2,989.29 NZD | |||
GD-0023 | NEMA23XL | Encoder and brake | 3,854.64 NZD | |||
GD-0024 | NEMA23XL | Stranded wire | 2,269.66 NZD | |||
GD-0025 | NEMA23XL | Connector, metric | 2,601.51 NZD | |||
GD-0026 | NEMA23XL | Encoder | 2,989.29 NZD | |||
GD-0027 | NEMA23XL | Encoder and brake | 3,854.64 NZD | |||
GD-0028 | NEMA34 | Connector, metric | 2,899.93 NZD | |||
GD-0029 | NEMA34 | Encoder | 3,338.62 NZD | |||
GD-0030 | NEMA34 | Encoder and brake | 4,081.88 NZD | |||
GD-0031 | NEMA34 | Connector, metric | 2,899.93 NZD | |||
GD-0032 | NEMA34 | Encoder | 3,338.62 NZD | |||
GD-0033 | NEMA34 | Encoder and brake | 4,081.88 NZD |