Drive: Toothed belt, lead screw
Electric linear axes from stock
Quick assembly
Defined stroke lengths
Base toothed belt axis ZLW, lead screw axis SAW
Accessories: Limit/reference switch, connecting cables, adapter/mounting plates
Sensor positioning
Identification in the micro electronics, medical technology
Measuring and testing automation
Easy installation
Initiator assembly over T-slot for complete length of profile
Everything from a single source, ready assembled and tested
For radial loads up to 10 [kg]
for precision requirements up to approx. 0.1 [mm]
for speeds up to max. 1.5 [m/s]
Order number | Installation size | Carriage length | Stroke length | Motor type | max. static load capacity | |||
---|---|---|---|---|---|---|---|---|
axial [N] | radial [N] | |||||||
DLE-SA-0001 | ZLW-0630 Basic | 60 | 300 | NEMA17 Litze | 35 | 140 | 1,318.02 NZD |
Handling and assembly technology
Small parts handling tasks
Pick and place
Easy installation
Proximity switch mounting by means of T slot along the entire length of the section
Everything from one source, ready assembled and tested
For radial loads up to 15 [kg]
for precision requirements up to approx. 0.1 [mm]
for speeds up to max. 2 [m/s]
Order number | Installation size | Carriage length | Stroke length | Motor type | max. static load capacity | |||
---|---|---|---|---|---|---|---|---|
axial [N] | radial [N] | |||||||
DLE-SA-0002 | ZLW-1040 Basic | 100 | 500 | NEMA23 Litze | 100 | 400 | 1,644.54 NZD |
Sorting systems
Small parts handling tasks
Pick and place
Easy installation
Proximity switch mounting by means of T slot along the entire length of the section
Everything from one source, ready assembled and tested
For radial loads up to 20 [kg]
for precision requirements up to approx. 0.1 [mm]
for speeds up to max. 2 [m/s]
Order number | Installation size | Carriage length | Stroke length | Motor type | max. static load capacity | |||
---|---|---|---|---|---|---|---|---|
axial [N] | radial [N] | |||||||
DLE-SA-0003 | ZLW-1080 Standard | 100 | 1000 | NEMA23XL Litze | 150 | 600 | 2,715.53 NZD |
Sensor & camera adjustments
Ventilation flap adjustment
Test equipment
Easy installation
Initiator assembly over T-slot for complete length of profile
Everything from a single source, ready assembled and tested
For radial loads up to 15 [kg]
for precision requirements up to approx. 0.1 [mm]
for speeds up to max. 0.3 [m/min]
Order number | Installation size | Carriage length | Stroke length | Motor type | max. static load capacity | |||
---|---|---|---|---|---|---|---|---|
axial [N] | radial [N] | |||||||
DLE-SA-0004 | SAW-0630 Tr08x1.5 | 60 | 250 | NEMA17 Litze | 100 | 400 | 1,235.94 NZD |
Camera adjustments
Identification applications
Stacking applications
Easy installation
Initiator assembly over T-slot for complete length of profile
Everything from a single source, ready assembled and tested
For radial loads up to 25 [kg]
for precision requirements up to approx. 0.1 [mm]
for speeds up to max. 0.5 [m/min]
Order number | Installation size | Carriage length | Stroke length | Motor type | max. static load capacity | |||
---|---|---|---|---|---|---|---|---|
axial [N] | radial [N] | |||||||
DLE-SA-0005 | SAW-1040 Tr10x2 | 69 | 500 | NEMA23 Litze | 500 | 2000 | 1,596.64 NZD |
Difficult camera movements
Format adjustments
Lifting device
Easy installation
Initiator assembly over T-slot for complete length of profile
Everything from a single source, ready assembled and tested
For radial loads up to 50 [kg]
for precision requirements up to approx. 0.1 [mm]
for speeds up to max. 0.7 [m/min]
Order number | Installation size | Carriage length | Stroke length | Motor type | max. static load capacity | |||
---|---|---|---|---|---|---|---|---|
axial [N] | radial [N] | |||||||
DLE-SA-0006 | SAW-1080 Tr12x3 | 100 | 500 | NEMA23XL Litze | 750 | 2000 | 2,086.08 NZD |