Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

Low Cost Automation

The low cost automation modular system offers you fast, simple and cost-effective components to automate your manual work steps. You will achieve a quick ROI thanks to our low prices and maintenance costs. There are articulated arms, cobots, delta and linear robots in various lengths and sizes. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g. grippers, suction cup, camera, etc.) as desired. Robotic components are modular and offer you many configuration options to provide the perfect solution for you. At the same time, we remain affordable. On our RBTX platform, you can also obtain complete systems including integration as service.

Number of products: 206

New

Apiro® Robotic kit

The Apiro® (Greek for "infinite") robot gearbox construction kit is now available as a starter kit. Build your own robot, including instructions.

The following assemblies can be built:
1. Apiro® room gantry
2. Apiro® area gantry
3. Apiro® mini articulated arm robot
4. Apiro® pusher
5. Apiro® 2-axis picker
6. Apiro® 3-axis picker
7. Apiro® 360° picker
8. Apiro® SCARA
3,589.41 NZD/Pc.
1 in 3-4 weeks from stock Germany
To the product page
New

Apiro® bevel gear

Bevel gear units are used wherever motion and forces have to be transmitted at right angles. With a 1:1 transmission ratio, the transmitted torques can be transferred almost without loss.
  • 1:1 transmission ratio
  • Splash-proof
  • Ini-kit available for all variants
260.29 NZD/Pc.
1 in 1-2 weeks from stock Germany
To the product page
New

SCARA robot 3 DOF | size S | for laboratory applications

Produktinformation
  • Payload: 0,5 kg
  • Reach: 400mm
  • Reach in Z-axis: 360 mm
  • Degrees of freedom: 3
  • Speed: 6 picks/minute

Optionally available
5,088.90 NZD/Pc.
2 in 3-4 weeks from stock Germany
To the product page
New

Apiro® Auslegerachse mit Doppelachse

Die Auslegerachse vom Getriebebaukasten Apiro® ist nun mit einer doppelten Auslegerachse erhältlich. Geeignet für motorischen oder manuellen Antrieb. Die Module sind seriell oder parallel nutzbar bei Hüben von 60 - 1.050 mm.
239.74 NZD/Pc.
6 in 1-2 weeks from stock Germany
To the product page
New

SCARA robot 4 DOF | size L | 600 mm working space

Product information
  • Payload: 3 kg
  • Range: 600 mm
  • Reach along the Z-axis: 3000 mm
  • Degrees of freedom: 4
  • Speed: 20 picks/minute
  • IP Protection Class IP45, splash-proof

Optionally available
New

Gantry robot education kit

Product description
  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with all gantry robots
  • System can be expanded with additional components
New

Controller kit D7 for 3-axis-kinematics

Product information
  • Without connection cables
  • Set consists of 3x drylin D7
 
  • Can control stepper motors with up to 2.7 A continuous current at supply voltage of up to 48 V
  • Ready to use immediately
  • Easy control
  • Exact positioning
716.46 NZD/Pc.
1 in 3-4 working days from stock Germany
To the product page
New

Delta robot education kit

Product description
  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with all Delta robots
  • System can be expanded with additional components
New

ReBeL finger gripper

Product Information
  • Compatible with all igus ReBeL models
  • 4-finger gripper in hand design
  • Motion plastics for low weight
4,186.00 NZD/Pc.
1 in 24-48 hours from stock Germany
To the product page
New

Stainless steel flat linear gantry | DLE-FG-0014 | Working area 1,000 x 1,000 mm

Product information
  • Payload up to 8.0 kg
  • Working area 1000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.8 mm
Optionally available
New

ReBeL EduMove: mobile robot for education purposes

Product information
  • With and without collision detection
  • With and without mapping
  • Control via igus Robot Control or ROS2
  • Mecanum wheels for special maneuverability
  • Approx. 4 hrs battery life
  • ReBeL is easy to dismantle (4 screws)
New

Line gantry | DLE-LG-0004 | up to 1 m/s | working area 2000 x 1000 mm

Product information
  • Payload up to 10.0 kg
  • Working area 2000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available
New

Line gantry | DLE-LG-0002-ED | up to 1 m/s | working area 1500 x 750 mm

Product information
  • Payload up to 5.0 kg
  • Working area expandable up to 3000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH