My contact person
Select location

Joints with motor

With the modular robolink® D kit, a wide variety of processes such as pick & place tasks can be automated easily and at low cost. The movement of the robot arm is enabled by robolink® D joints with a direct drive and stepper motor. Different joint sizes with worm gear or strain wave gearing are available for selection. In the case of worm gears and strain wave gearing, the motor is located directly on the axis and, depending on the application, can be installed as a waterproof motor – for example, where spray water occurs. The joints can also be operated with motors of other manufacturers in addition to those available from igus®. As all robolink® components are also available singly, they can be combined with each other individually or with other special components, thus enabling maximum modularity.

Products

Filter

System

Number of products: 9

robolink® D high end robot joint, installation size 20, asymmetrical, with motor
robolink® D robot joint asymmetrical – with two PRT slewing ring bearings
 
Slewing ring bearing 1 pc. PRT design 01 (PRT-01-xx), aluminium worm shaft
(AL hard-anodised), high rigidity. The drive component is a motor with worm gear.
As a result, the centre hole remains free for feeding through cables, for example.
 
● Application e.g. horizontal on base plate

from 370.01 USD / Pc.

To the product page
robolink® D | Rotary axis with motor| Module RL-D-20-A0202
  • Rated speed: 30 rpm
  • Motor type: DC motor
  • Size: Size 20
  • Mechanical service life: min. 1.000.000 cycles
robolink® D | Rotary axis with motor| Module RL-D-30-A0203
  • Rated speed: 10 rpm
  • Motor type: DC motor
  • Size: Size 30
  • Mechanical service life: min. 1.000.000 cycles
robolink® D | Rotary axis with motor| Module RL-D-30-A0171
  • Rated speed: 10 rpm
  • Motor type: Stepper motor NEMA23
  • Size: Size 30
  • Mechanical service life: min. 1.000.000 cycles
robolink® D | Rotary axis with motor| Module RL-D-50-A0129
  • Rated speed: 6 rpm
  • Motor type: Stepper motor NEMA23XL
  • Size: Size 50
  • Mechanical service life: min. 1.000.000 cycles
robolink® D | Rotary axis with motor| Module RL-D-30-A0207
  • Rated speed: 10 rpm
  • Motor type: Stepper motor NEMA23
  • Size: Size 30
  • Mechanical service life: min. 1.000.000 cycles
robolink® D | Rotary axis with motor| Module RL-D-20-A0206
  • Rated speed: 30 rpm
  • Motor type: NEMA17
  • Size: Size 20
  • Mechanical service life: min. 1.000.000 cycles
robolink® D | Rotary axis with motor| Module RL-D-50-A0204
  • Rated speed: 6 rpm
  • Motor type: DC motor
  • Size: Size 50
  • Mechanical service life: min. 1.000.000 cycles

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h