The harnessed readycable® cables according to the LTi DRIVES standard are wear-resistant and are ideal for use in demanding applications in energy chains. Extensive testing in the igus® laboratory ensures that the readycable® cable are especially long lasting and robust. Additional security is provided by the 36 month warranty guaranteed by igus®. With a product range of more than 4000 harnessed drive cables, the readycable® online shop provides you with a wide array of motor cables, servo cables, signal cables and encoder cables. The high-performance cables are available in versions that comply with a wide range of conformity standards such as UL, CSA, CE and Desina. All cables can be made to exact measurements and are supplied without surcharges for cutting or small quantities.