dryspin injection moulded lead screw nut made of iglidur J | Type: Flanged | Metric thread | RH

JFRM-C-01-M5 product image
igus-icon-lupe
JFRM-C-01-M5 technical drawing
igus-icon-lupe
1 from 2
JFRM-C-01-M5 product image
JFRM-C-01-M5 technical drawing
  • Material: iglidur J
  • Our all-rounder at almost all speeds
  • Thread type: Metric thread according to DIN 976
  • Thread type: fastening thread
  • Thread direction: right hand
  • Permissible surface pressure in thread: up to 4MPa
  • Design: injection moulding lead screw nut with machined thread
  • Shape: lead screw nut with square flange


Calculate the service life here

igus-icon-lieferzeit-dotJFRM-C-01-M5
12
12
M5