drygear® worm gearbox with accessories, plain bearing with output on both sides

New
RL-D-30-101-50-0P033-H-U80 product image
igus-icon-lupe
RL-D-30-101-50-0P033-H-U80 product image
igus-icon-lupe
RL-D-30-101-50-0P033-H-U80 product image
igus-icon-lupe
RL-D-30-101-50-0P033-H-U80 product image
igus-icon-lupe
RL-D-30-101-50-0P033-H-U80 technical drawing
igus-icon-lupe
1 from 5
drygear® worm gearbox with accessories, plain bearing with output on both sides
drygear® worm gearbox with accessories, plain bearing with output on both sides
drygear® worm gearbox with accessories, plain bearing with output on both sides
drygear® worm gearbox with accessories, plain bearing with output on both sides
drygear® worm gearbox with accessories, plain bearing with output on both sides
igus-icon-arrow-left
igus-icon-arrow-right
  • The integration of the position indicator together with the handwheel ensures user-friendly handling and high accuracy during adjustment
  • Ready-to-install complete solution for precise positioning without additional tools
  • Up to 56 Nm of torque can be transmitted
  • Environmentally friendly use in dry operation without lubricants
  • Output on both sides 
igus-icon-lieferzeitRL-D-30-101-50-0P033-H-U80
50:1
Part No.
30
Part No.