Delta robots

A delta robot is a 2- or 3-axis industrial robot known for its high speed and precision. It is mainly used for pick-and-place applications in industries such as food, pharmaceuticals, or electronics. Due to its low moving mass, a delta robot achieves very short cycle times.

igus delta robots use lubrication-free plastic components, making them particularly low-maintenance and suitable for continuous operation. Depending on the model, they cover working areas from approx. 360 mm to 1000 mm and handle payloads of up to 5 kg.

Thinking about automation? At igus, you will find the right delta robot for your application.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!