Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
System triflex® R Series TRC.70
1. Multi-axis movement - High flexibility for complex applications even on the 6th axis. Rotation of approx. ± 10° per chain link possible in the longitudinal axis. This facilitates cable routing around difficult geometric shapes
2. High tensile force absorption due to the special ball and socket joint, meaning smooth movements on all axes with a tested tensile force of up to300 N
3. Excellent mechanical properties - impact-resistant, dirt-repellent, robust, abrasion-proof and chip-proof. Slides over edges while protecting cables due to smooth outer and inner contours. Tested in the igus® laboratory for more than 1 million cycles
4. Small bend radii and small pitch - for a space-saving installation
5. Easy to lengthen and shorten - injection-moulded part, cuts down on assembly time. No load-bearing elements (e.g. steel cables, spring mechanisms, etc.) required lengthwise in the direction of pull
6. Extremely stable - due to stops on the outside, precise stops for radius and torsion
7. triflex® R set - Compact universal module for all movements of the robot, can be mounted on existing fastening points
8. Installation times minimised with easy connection to your machine and comprehensive accessories
9. Still available for special applications: fibre-rod modules, universal assembly kits and FlexBar
triflex® R also available as ESD version