igusigus-icon-cart(0)

chainflex® control cable CF6

CF6.02.04 product image
igus-icon-lupe
1. Pressure extruded, oil-resistant PVC mixture 2. Extremely bending-stable braid made of tinned copper wires 3. Pressure extruded, gusset-filling PVC mixture 4. Mechanically high-quality TPE or PVC mixture 5. Fine-wire stranded conductor consisting of bare copper wires 6. High tensile strength centre element
igus-icon-lupe
CF6.02.04 product image
igus-icon-lupe
play iconCF6.02.04 video
igus-icon-lupe
1 of 4
chainflex® control cable CF6
1. Pressure extruded, oil-resistant PVC mixture 2. Extremely bending-stable braid made of tinned copper wires 3. Pressure extruded, gusset-filling PVC mixture 4. Mechanically high-quality TPE or PVC mixture 5. Fine-wire stranded conductor consisting of bare copper wires 6. High tensile strength centre element
chainflex® control cable CF6
chainflex® control cable CF6
igus-icon-arrow-left
igus-icon-arrow-right
  • For heavy duty applications
  • PVC outer jacket
  • Overall shield
  • Flame-retardant, FT4
  • Silicone-free
  • UV-resistant
  • Oil resistant (following DIN EN 50363-4-1)
  • CFRIP®
  • chainflex® class: 5.5.2.1
Item no.
chainflex® CASE available
chainflex® CASE available
Unsure whether it fits?

Other Solutions

chainflex® control cable CF10

chainflex® control cable CF10

CF10.10.25

For extremely heavy duty use, TPE outer jacket, shielded, resistant to oils / organic oils, free of PVC and halogen, cold-flexible, resistant to hydrolysis and microbes
NZD 87.76/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® control cable CF10

chainflex® control cable CF10

CF10.40.05

For extremely heavy duty use, TPE outer jacket, shielded, resistant to oils / organic oils, free of PVC and halogen, cold-flexible, resistant to hydrolysis and microbes
NZD 51.91/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany