Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)
guidelok horizontal

guidelok horizontal

Upper run guide for long travels, unsupported in swarf areas

Especially in machine tools on long travels, when the energy chain has to be used in a sliding manner, metallic swarf is a problem. guidelok is the cost-effective solution for travels, unsupported up to 50m. The guidelok horizontal is more cost-effective than many steel chains or complex sliding systems.

1. Swarf cannot get stuck between the sliding surfaces of the upper and lower run

2. Modular system with few parts (also possible without lateral trough)

3. Enormous increase in unsupported lengths of energy chains

4. Intelligent upper run guidance with pivoting roller supports
Ask for guidelok horizontal now

Speed horizontal
≤ 1m/s

Acceleration
≤ 5m/s2
Typical industries and applications
Machine tools, applications in swarf area, anywhere where gliding application is not recommended

System guidelok horizontal, principle drawing:
LLLL = total length / FFFF = field length
Order example: part number with required value for total length and field length, e.g. 907.645.200.300.20000/2000.0

Product range | Series 907.645 | For bend radii up to 300mm

Part numberFor seriesInner width Bi:Bend radius 
907.645.Bi.R.LLLL/FFFFE4.5650 - 600150 | 175 | 200 | 250 | 300 Requests
907.645.Bi.R.LLLL/FFFFE4.8050 - 600150 | 175 | 200 | 250 | 300 Requests
907.645.Bi.R.LLLL/FFFFE4.11250 - 600200 | 250| 300 Requests
907.645.Bi.R.LLLL/FFFFR4.5675 - 462150 | 175 | 200 | 250 | 300 Requests
907.645.Bi.R.LLLL/FFFFR4.80150 - 462175 | 200 | 250 | 300 Requests
907.645.Bi.R.LLLL/FFFFR4.112200 - 500250 | 300 Requests

Product range | Series 907.837 | For bend radii from 350 up to 500mm

Part numberFor seriesInner width Bi:Bend radius 
907.837.Bi.R.LLLL/FFFFE4.56200 - 600| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFE4.80200 - 600| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFE4.112200 - 600| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFR4.56200 - 462| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFR4.80200 - 462| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFR4.112200 - 500| 350 | 400 | 450 | 500 | Requests

Design principle

The horizontal guidelok guides the upper run of the energy chain on special pivoting roller supports that can fold in the moving radius of the energy chain and guarantee an unobstructed "travel" of the system.
guidelok horizontal The e-chain® is guided in the trough channel, pushing back the spring loaded roller supports with its radius ...
guidelok horizontal ... roller supports pivot in and out again after the radius ...
guidelok horizontal ... the upper run then lays on the roller supports.
guidelok horizontal in lathes

Real-world examples

guidelok horizontal is used in the horizontal lathe of the Spanish machine builder Tornos Gurutzpe S.A. Due to this new design of the guidelok horizontal, no swarf can get stuck between the sliding surfaces of the upper and lower runs of the energy chain.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH