My contact person
Select location

LIMELIGHT BV

Stadium paneling

igubal® spherical bearings of dimensional series K are used in the main bearing assembly of every individual slat due to their freedom from maintenance, corrosion resistance and atmospheric resistance. These turnable slats enable the regulation of air flow inside the stadium.

  • maintenance-free dry operation
  • Weather-resistant:

Part No. Max. stat. radial Max. stat. axial Max. tightening torque
  pressure load pressure load By the spherical ball
igubal® KGLM-08 2350 N 800 N 12 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.