My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

MULTICAR SPEZIALFAHRZEUGE GmbH

Automobile manufacturer
 
 

Insensitive to dust and maintenance free: The tough rod end bearings and spherical bearings do a sturdy job in the special-purpose municipal vehicles. They do their duty uncomplainingly even in the safety-related application in the vehicle brake. Thereby the weight saving is another success factor.

iglidur® G plain bearings are also used.
iglidur® G plain bearings are a cost-effective alternative to metallic roller bearings. They are maintenance-free, robust, dirt-resistant and vibration dampening. They also have a weight advantage.

 

Part No. Max. stat. radial Max. stat. axial Max. tightening torque
  pressure load pressure load By the spherical ball
igubal® KGLM-25 13600 N 3000 N 65 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.