My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

Dip pre-treatment facility for a powder coating plant

manus® 2005
 
 

"By the sparger ring, the guides are continuously sprinkled with demineralized water as well as chemical spilling. Conventional guide systems break down as no oil or fat whatsoever should enter the dipping bath. Therefore igus® hard-anodized aluminum shaft was screwed to the travel carriage profiles. Linear housing, open, long design (1 x with compensation) OGA-01-16 mounted on lift system. On the drive shaft x 105, Ø 20 mm with four-hole flange bearing. EFSM-20 deflection bearing, Form F, press fitted in aluminum plates. ”

Jürgen Weirich, ATW GmbH, Königheim

More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest