My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

Swimming pool covers

In these pool covers (above-ground facilities) ball bearings were used for the shaft bearings in the past, which however had to be elaborately sealed with a shrink tube. This required a high installation effort and yet never kept it tight properly. Depending on the size of the swimming pool cover, igus® igubal® flange bearings of the EFSM series are now used.
 
Advantages of igubal® flange bearings in swimming pool covers

Lubricant-free

maintenance-free

Resistance to media (for example to chlorine)

corrosion resistance

Easy installation

Cost advantage over previous solution

 
 
 
 
Go to applied products here
More applications from different sectors can be found here