My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

PSK INGENIEURGESELLSCHAFT

Accessories for plastic pneumatic drives

High efficiency - Low costs. The stability of the integrated accessories is aligned to the drive power of the pneumatic cylinder. Corrosion-resistance and the low component weight are further criteria which tipped the decision in favor of the igubal® components.

  • High fatigue strength
  • Very low weight

 

Part No. Max. stat. Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball
igubal® GERMF-10F 3100 N 800 N 13 mm 6 Nm 20 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.