My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

ADRIAN SCHMITT VERPACKUNGSANLAGEN

Bandrolling machine

igubal® as alternative to metallic bearings in paper banding machines prevents the shaft from "seizing". Additional advantages are the lubricant-free and maintenance-free properties of our plastic flange bearings.

  • Also suitable for soft shafts
  • Excellent wear resistance

 

Part No. Maximum permitted load Max. permitted Max. tightening torque
  on spherical ball Tensile load in the oblong holes
igubal® EFOM-12 1100 N 2200 N 2,5 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.