My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

PROCON ALU-TEC GmbH

Kickboard
 
 

igubal® rod end bearings serve as connecting elements in the steering sector. The self-aligning spherical balls permit an extreme tilting of the wheels and consequently narrow curve radii. Further aspects are low weight and the freedom from maintenance and corrosion.



Part No. Max. static Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KBRM-08 MH 2100 N 700 N 11 mm 10 Nm 40 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.