My contact person
Select location

igubal® self-aligning maintenance-free spherical bearings made of high-performance polymers


igubal® is a system of self-aligning bearing elements completely made of plastic.

With the igubal® type series, a complete system of self-aligning bearing elements are available for the design engineer: Rod end bearings, clevis joints, flange bearings, spherical bearings and pillow block bearings.

Self-aligning bearings are easy to mount, suit all angular variations and in many cases have already been able to replace special housings.

The igubal® user utilizes all advantages of the employed high performance plastics. They have excellent vibration dampening properties, and are technically applicable in dry operation. They are insensitive to dirt, can operate in liquids and even in chemicals and are completely resistant to corrosion.

Bearing elements of the igubal® type series are very light, save installation space by their dimensions and save your costs twice: first in procurement and second in operation by the saving of maintenance and installation costs.

Advantages of igubal®:

Especially low-priced, maintenance-free

No lubrication, insensitive to dust and dirt

Corrosion-free, applicable in liquid media

vibration dampening

Inner rings mounted with extremely low clearance

No dirt penetration

Lightweight

Applicable up to +200°C depending on the material selection


igubal® product finder for the right spherical bearing

Service life prediction in igubal® expert

You will find more accurate details about the suitability and service life of iglidur® spherical bearings in the igubal® expert system.


igubal® spherical bearing product overview

ready for shipping in 24 - 48 hours igubal® pillow block bearing

Dimensional series E/K in metric and inch dimensions

ready for shipping in 3 - 4 working days igubal®- detectable

igubal® detectable - can quickly be located using detectable materials.

ready for shipping in 3 - 4 working days igubal® Axial joint

low-priced, many combination potentials

ready for shipping in 3 - 4 working days igubal® coupling bars

Reduce costs and time with removable ball pins


ready for shipping in 24 - 48 hours
ready for shipping in 3 - 4 working days