My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

DIPL.-ING. K. DIETZEL GmbH

Hose skiving machine

The used igubal® spherical bearings are insensitive to media in the surroundings and are thereby absolutely maintenance-free. The simple mounting of the spherical bearings saves costs and the large pivot angle of the spherical balls enables an economically priced bearing housing.

  • Compensation of misalignments
  • Balance of inclinations and bendings

 

Part No. Max. stat. radial Max. stat. axial Max. tightening torque
  pressure load pressure load By the spherical ball
igubal® KGLM-30 20000 N 3250 N 70 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.