My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

OMNI DYNE ENGINEERING GmbH

Golf caddy

The igubal® flange and pillow block bearings compensate for the misalignments of the bent structure on this self-propelled golf caddy. In addition are the advantages like low weight, ruggedness as well as resistance against corrosion.

  • No dirt penetration
  • Corrosion-free

 

Part No. Maximum permitted load Max. permitted Max. tightening torque
  on spherical ball Tensile load in the oblong holes
igubal® EFOM-12 1100 N 2200 N 2,5 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.