My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

HSW PAPER OUTPUT

Enveloping machines

The stroke movement for a high-frequency, fully automatic enveloping system is implemented by plastic pillow block bearings and rod end bearings. The low weight as well as the vibration-dampening properties of the igubal® spherical bearings were the foundation stone for this application.

  • Insensitive to dust and dirt
  • High mechanical stability

 

Part No. Max. stat. Max. stat. Max. tightening torque
  Tensile load Axial pressure load for oblong holes
igubal® KSTM-14 2400 N 1200 N 4,5 mm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.