My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

MAYER & CIE GmbH & Co

Circular knitting machine
 
 

igubal® spherical bearings of the dimensional series E by their maintenance-free feature and the omission of lubricants prevent any failure through the sticking together of textile fibers. Another deciding criterion is the price advantage against metallic products.



Part No. Max. stat. radial Max. stat. axial Max. tightening torque
  pressure load pressure load By the spherical ball
igubal® EGLM-20 5350 N 1200 N 40 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.