My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

Wolf Spezialmaschinen GmbH

Chocolate decoration system
 
 

Decorations without lubricants by using the maintenance-free igubal® rod end bearings make any sweet most relishable. Moreover the plastic products account for a continuous cleaning without any occurrence of corrosion.



Part No. Max. static Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KARM-10 MH 2500 N 300 N 20 mm 5 Nm 50 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.