My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

HYMER AG

Caravan step
 
 

The rod end bearings for the steps of the caravans should be tough and insensitive to dirt. The igubal® rod end bearings are naturally free from maintenance and vibration dampening. The rod end bearings withstand the loads even in worst-case scenarios.



Part No. Max. stat. Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KBRM-12 MH 3600 N 900 N 15 mm 20 Nm 70 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.