My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577
 

Helicopter load system

manus® 2007

A novel external load system for helicopters required a low weight, high reliability with simultaneous weather resistance and freedom from maintenance. Therewith rescue operations such as a flood evacuation are possible.

The system itself can be intuitively serviced from one location and has a service life of 100,000 loading cycles. As the application was implemented with igus® products, the weight of the entire system could be reduced below 12 kilos.

Volker Seidel, ecms
GmbH, Remseck

 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest