My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

Hermann Wiegand GmbH

Foodstuff machines
 
 

Both the housing material and the universal ball and socket connection are made of food-compatible materials. Think only of the metal abrasion of the stainless steel models. Corrosion due to frequent cleaning - occasionally even with chemicals - has also become a thing of the past.


Part specification Max. static axial tractive Max. static axial tractive
  load short term load long term
igubal® GERMF-08 2100 N 1050 N

More on applied products here
Further interesting applications from extremely diverse areas can be found here.

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h