My contact person
Select location

Flanged ball valves

Pister Kugelhähne GmbH: The supply of various maintenance-free bearings with very high resistance to chemicals in small lots was crucial for the application of iglidur® X bearings in almost all flanged ball valves and flanged ball compact valves of the company Pister.

High resistance to chemicals

Delivered off the shelf

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® X plain bearing 150 MPa -100°C / +315°C black 0,09-0,27

More on applied products here

Further interesting applications from extremely diverse areas can be found here.