My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

Changeover switch for musicians

manus® 2005
 
 
 

"The musician treads on a mushroom-shaped button with his foot and thereby activates a button in the interior of the device through a metal lever. The mushroom button is mounted in an igus® bushing (DFM-0812-06). With maximum ruggedness of the construction, the operation of the button is very smooth due to the bearing in an igus® bushing. The advantages of using the bushing are: top-quality products, quick installation, long-lasting service life (2 million switching cycles) and the exceptional ruggedness. ”

Burkhard Georg Lehle, "Lehle Gitarrentechnik", Voerde

More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest