My contact person
Select location

Energy supply systems for pipe handlers

The pipe handler is used to move the drill pipe from a horizontal position from the catwalk to the vertical finger board.

Pipe handler with igus products

Products suitable for pipe handlers

e-chain E4.56

e-chain E4.56

  • The interior separation modular system increases the service life of your cables by up to a factor of 4
  • For long travels up to 400m and fill weights up to 62 kg/m

chainflex cable CF112

Data cable CF112

  • For heaviest duty applications
  • Almost complete resistance to oil (based on DIN EN 50363)
  • Flame-retardant and UV-resistant

chainflex cable CF35.UL

Motor cable CF35.UL

  • For extremely heavy-duty applications
  • Almost complete resistance to oil (based on DIN EN 60811)
  • Flame-retardant and UV-resistant



Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h