My contact person
Select location

e-spool® flex - continuous panel feed

The e-spool® flex is the igus version of a cable drum. It combines an intelligent housing design with a twisterband for rotary motion on the inside. This results in the flexibility of being able to use any cable with a diameter of up to 10mm. The system has a spring-driven retraction mechanism and a locking function. The cable is always safely guided through a feed-through to ensure that it is properly wound up at all times.

 

e-spool® flex assembly video

 
Product range:

Part No.twisterbandMax. cable diameterMax. extension length 
SPF10.5000.01TBHD12.24.11.RRR.01.010 mm5 m Request
SPF10.10000.01TBHD12.24.11.RRR.01.010 mm10 m Request
SPF10.15000.01TBHD12.24.11.RRR.01.010 mm15 m Request

e-spool flex  

Maximum cable diameter 10mm, maximum extension length up to 15m possible.

twisterband  

igus® twisterband inside for rotation movement. Guide energy, data, air and fluids without a slip ring.

Delivery times  
Available

Upon request

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send