My contact person
Select location

Super fast assembling: easy chain® now as ESD

 

easy chain® now as ESD:
The grey material igumid ESD is based on the 1992 developed and 2002 modified GC-material (PTB-certified). The new developed Easy-ESD-material allows the first-time usage of Easy Chains® for ESD & ATEX applications.

Easy to fill from outer or inner radius

Access the cables without opening and closing of lids

Cost-effective one-piece e-chain®, interior separation available

Mounting brackets with integrated strain relief

 

The igus® test laboratory

 

Patented snap fastener for permanent conductivity

Series Inner
height
Outer
height
Inner
width
Outer
width
Bending
radii
Unsupported
length max
 
  hi [mm] ha [mm] Bi [mm] Ba [mm] R [mm] [m]
E03 5,0 8,0 5 - 100 8,7 - 13,7 10 - 28 0,40  Inquiry
E04 7,0 10,0 7,0 13,0 15 - 48 0,55  Inquiry
E045 9,4 12,5 16,0 23,0 18 - 38 0,40  Inquiry
E06 10,5 15,0 10 - 16 16,5 - 22,5 18 - 38 0,55  Inquiry
E08 14,6 19,3 10 - 50 18,2 - 58,2 28 - 48 1,00  Inquiry
E14 19,0 25,0 15 - 50 27,0 - 62,0 28 - 125 0,65  Inquiry
E200 24,3 35,0 37 - 57 74,4 - 120,4 55 - 200 1,75  Inquiry
E16 32,0 39,0 23 - 100 37,5 - 115,3 40 - 125 1,00  Inquiry
E26 36,5 50,0 48 - 75 92,0 - 167,0 63 - 250 2,00  Inquiry
E300 48,5 64,0 48 - 75 95,0 - 170,0 75 - 300 2,25  Inquiry

More information: