My contact person
Select location

drylin® SLW cross slide

drylin® SLW-XY-1040

Special properties:

Low cost cross slide solution for manual adjustments

lubricant-free and corrosion resistant

Maximum stroke length in XY tables 300 mm (installation sizes 1040/1080)

Maximum stroke length in XY tables 150 mm (installation sizes 0630)

Optionally available as pretensioned version SLWE-XY-PL (installation sizes 1040/1080)

Available accessories (hand wheel, cursor ...)

DryLin® SLW-XY-0630 cross slide drylin® SLW-XY-0630
DryLin® SLW-XY-1080 cross slide drylin® SLW-XY-1080

Fitting for this articles:


SLW cross slide


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

drylin® SLW - cross slide - complete system

Step 1

Select the installation size of the cross slide.

technical drawing
Installation size:

Lengths and weights [mm]

Order no. A
-0,3
[mm]
H

[mm]
E1
±0,15
[mm]
E2
±0,15
[mm]
Base-
length lx
[mm]
Base-
length ly
[mm]
f

[mm]
lt

[mm]
tk
±0,1
[mm]
ts

[mm]
tg

kt

[mm]
ready for shipping in 10 working days SLW-XY-0630 54 38 40 45 94 94 1.5 20 11 6.6 - 8
ready for shipping in 10 working days SLW-XY-0660 85 38 71 76 125 125 1.5 20 11 6.6 - 8
ready for shipping in 10 working days SLW-XY-1040 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
ready for shipping in 10 working days SLW-XY-1040-PL (1) 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
ready for shipping in 10 working days SLW-XY-1080 108 48 94 94 151 151 1.5 22 11 6.8 M8 6.4
ready for shipping in 10 working days SLW-XY-1080-PL (1) 108 48 94 94 151 151 1.5 22 11 6.8 M8 6.4
ready for shipping in 10 working days SLW-XY-1660 104 72.5 84 86 154 154 1.5 25 15 9 - 8.6
ready for shipping in 10 working days SLW-XY-2080 134 82 116 116 190 190 1.5 28 15 8.6 - 8.6
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Preload

Dimensions [mm]

Order no. sg


d

[mm]
T

l1

[mm]
d1
Standard
d1
Alternativ
l2

[mm]
d2
Standard
d2
Alternativ
ha1

[mm]
ha2

[mm]
W
ha2-ha1
[mm]
ready for shipping in 10 working days SLW-XY-0630 M4 5 M8 15 M8 M8 15 M8 9.5 28.5 18,4
ready for shipping in 10 working days SLW-XY-0660 M4 5 15 Tr08x1.5 15 - 9.5 28.5 19
ready for shipping in 10 working days SLW-XY-1040 M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19
ready for shipping in 10 working days SLW-XY-1040-PL (1) M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19
ready for shipping in 10 working days SLW-XY-1080 M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19
ready for shipping in 10 working days SLW-XY-1080-PL (1) M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19
ready for shipping in 10 working days SLW-XY-1660 M8 16 M8 20 TR14x4 8h9 20 8h9 8h9 18.5 54 35,5
ready for shipping in 10 working days SLW-XY-2080 M8 20 M8 26 12h9 26 12h9 23 59 36
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

SLW-XY-0630 with square shaft
(1) Preload

You can order the hand wheel of the y-axis to be mounted left or right.
Left: SLW-XY-0630-AWM-L-200-300 for 200 mm stroke lenghts in x-direction and 300 mm in y-direction.
Right: SLW-XY-0630-AWM-L-200-300 for 200 mm stroke lenghts in x-direction and 300 mm in y-direction.


Fitting for this articles:

ready for shipping in 24 - 48 hours drylin® E - product overview

The consistant development of the toolbox and system concept of the lubrication-free drylin® drive technology.


ready for shipping in 24 - 48 hours
ready for shipping in 10 working days