With our many years of experience as a manufacturer of energy supply systems and plain bearing technology made of high-performance plastics, we also offer a broad range of products for swimming pool builders, the following is only an excerpt.
igus® products are suitable for use in, for example, roofing for swimming pools, pool covers, moving skylights or sliding doors, or in cleaning robots.
Special benefits of igus® products
Lubricant-free
Maintenance-free solution
Corrossion-resistant
Chemical resistant
Delivery from 24h*, no minimum order value
Corrossion-resistant
Very low weight
Various materials
Inner dimensions from 5 x 5 mm
Light and cost effective
Broad range of versions
Radii up to 4 x d
TPE outer jacket
resistant to chlorine
For underwater applications
Chemical resistant
Maintenance-free solution
Insensitive to dirt and dust
for rotary, oscillating and linear motions
Very low weight
For underwater applications
For fast and continuous rotations
High holding times
Small installation height between 6 and 12 mm
Corrossion-resistant
Low wear with low coefficient of friction
Totally corrosion-resistant
Very low weight
Usable underwater for chemical resistance
High stiffening and fatigue strength
Ideal for outdoor use
Nonmagnetic and washable
resistant to chlorine
Corrossion-resistant
Despite high installation costs, the solution with ball bearings and shrink tubing never achieved a proper sealing. The problem could be solved thanks to igubal® flange bearings.
With this system, for example, terraces can be roofed flexibly. The roof is even waterproof in the closed state.
No matter how much the sun shines: these sunshades ensure pleasant light conditions within the building.
For extreme environments.