Previously, condition monitoring systems for e-chains® were only for large systems like harbor cranes. With the new PPDS basic, this technology is now also available for "normal" industrial plants. The easy force measurement on the mounting bracket of the e-chain® enables an "emergency stop" function at reasonable costs even in energy chains with travels clearly below 100 m.
Safe shutdown or alert function with system faults
Improved EMC resitance
Modern SMD technology and advanced software
Secure with 24V voltage
Easy installation by means of non-interchangeable connectors
Easy programming using the membrane keypad directly on the unit
Compact housing, strong, corrosion resistant
The force limit is programmed in tensile and compression direction
The plant stops when the force is exceeded
Custom programmable and event logging in the data memory
Malfunction-sensitive plants, such as conveyor systems in power plants
Waste incineration systems
Chemical plants
Crane system
Generally with long travel distances that have high fail-safe requirements
For long travels, if pull/thrust force monitoring is desired.
Force sensor for the mounting bracket on the moving end
2Force sensor cable: CF10.Ini-P5-C-M12-BW-5 (5m) harnessed for PPDS
3PPDS analysis unit: EU.01.SMD
4Central control cable including power supply: CF78.UL.07.05 (10m) harnessed for PPDS
Ordering number | For series | ||
---|---|---|---|
PPDS.B.02.2500 | 2500 | Upon request | |
PPDS.B.02.2700 | 2700 | Upon request | |
PPDS.B.02.3500 | 3500 | Upon request | |
PPDS.B.02.E4.28 | E4.28 | Upon request | |
PPDS.B.02.E4.32 | E4.32 | Upon request | |
PPDS.B.02.E4.42 | E4.42 | Upon request | |
PPDS.B.02.E4.56 | E4.56 | Upon request | |
PPDS.B.02.E4.80 | E4.80 | Upon request |