Accumulating conveyor belt

Maintenance-free operation and dry operation thanks to iglidur® plain bearings

Profile

accumulating conveyor belt with iglidur G plain bearings

No lubrication of the bearing points necessary

accumulating conveyor belt with iglidur G plain bearings

These specifications characterise iglidur® G:

iglidur G plain bearings
  • Very good coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60 N/mm²)
  • Mould-resistant in accordance with DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation