My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

(64) 9278 6577
dry-tech® bearing technology

(64) 9278 6577

Spherical bearings

Say goodbye to expensive, heavy and high-maintenance spherical bearings made of metal. Instead, count on the more economical alternative: igubal® spherical bearings made of a plastic which igus® engineers have turned into an all-round talent in decades of research work: the polymer bearings are up to 40% more cost-effective and up to 80% lighter than metal bearings. They are easy to mount and more economic in operation. Why? Because they are maintenance-free and have a long service life. The polymer bearings permit low-friction dry operation without lubricant, they are resistant to dust and coarse dirt, corrosion-free in wet and damp environments and can be deployed in a wide range of media. They remain reliable in operation, even when they have been exposed to UV radiation from the sun or nuclear radiation for many years. Suitable for temperatures ranging from -30 to +80°C, and even up to +200°C in the HT version.

Products

Filter

Size
Material
Requirements

Number of products: 7

Spherical bearing, EGLM, igubal®
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® W300 (Ø 40 & 80mm with iglidur® J)
  • Compensation of misalignment and edge loads
  • Corrosion-free
  • Vibration-dampening
  • Excellent vibration dampening
  • Suitable for rotating, oscillating and linear movements
from 4.60 USD/Pc.
To the product page
Spherical bearing KGLM, W300, igubal®
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® W300
  • Compensation of misalignment and edge loads
  • Corrosion-resistant
  • High vibration-dampening
  • Excellent vibration dampening
  • Suitable for rotating, oscillating and axial movements
from 2.66 USD/Pc.
To the product page
Spherical bearing, low cost, KGLM LC, igubal®
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® W300
  • Variety of spherical ball materials
  • Easy installation
  • Cost-effective
  • Split housing
from 3.76 USD/Pc.
To the product page
Spherical bearing, slim line, KGLM SL igubal®
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® W300
  • Very small installation space
  • Wall thickness 50% thinner than KGLM
  • Angle compensation up to 5°
  • Lightweight
  • Dimensions according to DIN 1850
from 3.57 USD/Pc.
To the product page
Spherical bearing, low cost, EGLM LC, igubal®
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® W300
  • Easy to fit
  • Very cost-effective
  • Chemical and corrosion-resistant
  • Very robust
  • Compensation of misalignment errors
from 6.77 USD/Pc.
To the product page
Spherical bearing, low cost, KGLM LC, J4, igubal®
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® J4
  • Variety of spherical ball materials
  • Easy installation
  • Cost-effective
  • Split housing
from 3.76 USD/Pc.
To the product page
Spherical bearing, soft touch, KGLM-H, igubal®
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Silent operation
  • Easy to fit
  • Cost-effective
  • Compensation of misalignment errors, precise operation