iglidur® FPF, sleeve bearing, mm

iglidur® FPF, sleeve bearing, mm
iglidur® FPF, sleeve bearing, mm drawing
1 from 2
iglidur® FPF, sleeve bearing, mm
iglidur® FPF, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: FPFSM-0608-06
  • Material: iglidur® FPF
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Conductive and PTFE-free
  • Reduces maintenance and lubrication costs
  • Similar tribological specifications compared to iglidur F, depending on the application

The new material iglidur FPF is not only conductive and therefore ideal for applications with ESD requirements, but also PTFE-free.

Unsure if it fits?