igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
11.3 mm
Max. cable diameter
5 mm

Opening principle
Openable along outer radius
Inner width [Bi]
30 mm
Bend radius [R]
18 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
NZD 1.55 / Chain linkplus VAT and shipping chargesNZD 103.85
ready for shipping in 24-48 hours from stock Germany
Parts list
(1)e-chain®
Part No. : E065.3/9.018.0NZD 103.85
Energy chain series E065.3 | With three compartments, cables can be pressed in from the outer radius | Inner height: 11.3mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotE065.3/9.018.03018