igusigus-icon-cart(0)

Stepper motors

Stepper motors from igus® are maintenance-free and durable, and can be extended with metric connectors, brakes and encoders.They work reliably at temperatures between -10 and +50°C. Their advantages include the fact that they are compatible with the most common motor control systems and that positioning is also possible without an encoder. They also have a high degree of protection up to IP68 (IP=Ingress Protection). Stepper motors are used in medical technology, laboratory automation, format adjustments and industrial automation. The stepper motors are available in several installation sizes: NEMA 11, 17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm.

Number of products 0
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!