My contact person
Select location

Leadscrew technology drylin®

Change your bearing now - save 100% lubrication and up to 40% costs
The drylin® lead screw technology as well as the lead screws and lead screw nuts with dryspin® technology are based on the principle of lubrication-free linear technology. For the completely lubrication-free use, stainless-steel or hard anodised aluminium lead screws are combined with high-performance polymers from the proven iglidur® product range. By doing without oils or fats as lubrication, we can fulfil the highest hygiene standards with our lead screw technology. In addition, use in dry operation saves a large amount of cleaning and maintenance costs. The dirt resistance and the silent operation of the materials used for the lead screw offers a variety of possible applications under various conditions. Apart from that, wear is considerably reduced and operating times are increased. This saves up to 40% of the usually incurred costs. Benefit from the advantages of the drylin® and dryspin® lead screw technology and use it in your application.

Products

Filter

System
Size
Material

Number of products: 5

dryspin® high helix lead screw, right-hand thread, 1.4301 stainless steel
  • Material: stainless steel 1.4301 
  • Thread direction: Right-hand thread 
  • Thread type: High helix thread dryspin® 
dryspin® high helix lead screw, left-hand thread, 1.4301 stainless steel
  • Material: stainless steel 1.4301 
  • Thread direction: Left-hand thread 
  • Thread type: High helix thread dryspin® 
dryspin® high helix lead screw, right-handed thread, aluminium EN AW 6082
  • Material: Aluminum EN AW 6082 
  • Thread direction: Right-hand thread 
  • Thread type: High helix thread dryspin® 
dryspin® high helix lead screw, left-handed thread, aluminium EN AW 6082
  • Material: Aluminum EN AW 6082 
  • Thread direction: Left-hand thread 
  • Thread type: High helix thread dryspin® 
dryspin® high helix lead screw, reverse, made of stainless steel 1.4301
  • Material: stainless steel 1.4301 
  • Thread direction: Opposed drive 
  • Thread type: High helix thread dryspin® 

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h