My contact person
Select location

Connectors

With plug-in connectors, igus® relies on companies that have proven that they can provide the necessary product quality and reliability. From the product range of Intercontec, Harting and Yamaichi, igus® offers industrial plug-in connectors that fulfil demanding requirements.  
For industrial applications, the following connector types can be found in the shop:
  • Signal round connector
  • Plug-in connector
  • Combined signal and plug-in connector
  • Connector with plastic or metal clamping ring
  • Protection housing for especially demanding environments
  • Overmoulded plug-in connectors
  • Harnessed drive cables
  • M12 and M23 plug-in connectors

Products

Filter

Fitting

Number of products: 4

Yamaichi connector
  • Max. continuous nominal current: 2.1 A
  • Insertion cycles: 1000
  • Temperature range: -20 °C to +120 °C
  • Housing material: PA66

from 7.53 USD/Pc.

To the product page
Yamaichi connector
  • Max. continuous nominal current: 2.1 A
  • Insertion cycles: 1000
  • Temperature range: -20 °C to +120 °C
  • Housing material: zinc die-casting

from 11.74 USD/Pc.

To the product page
Yamaichi connector
  • Max. continuous nominal current: 2.1 A
  • Insertion cycles: 1000
  • Temperature range: -20 °C to +120 °C
  • Housing material: plastic PBT, UL94V-0

from 20.82 USD/Pc.

To the product page
Yamaichi connector
  • Max. continuous nominal current: 2.1 A
  • Insertion cycles: 1000
  • Temperature range: -20 °C to +120 °C
  • Housing material: zinc die-casting

from 27.28 USD/Pc.

To the product page