Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

iglidur® PRT - Polymer slewing ring bearing data

Type 01 PRT-...

Properties Unit -01-20 -01-30 -01-50 -01-60
Weight kg 0,2 0,4 1,0 1,1
Max. axial load, stat. N 15.000 27.000 40.000 50.000
Max. axial load, dyn. N 4.000 7.000 10.000 15.000
Max. radial load, stat. N 2.300 5.000 8.000 10.000
Max. radial load, dyn. N 600 1.500 2.500 3.000
Rotating speed dry running 1/min 300 250 200 200
Max. permitted tilting moment Nm 100 200 600 800
Properties Unit -01-100 -01-150 -01-200 -01-300
Weight kg 1,3 2,2 3,2 7,6
Max. axial load, stat. N 55.000 80.000 100.000 150.000
Max. axial load, dyn. N 16.000 25.000 30.000 90.000
Max. radial load, stat. N 16.000 25.000 35.000 45.000
Max. radial load, dyn. N 5.000 8.000 10.000 27.000
Rotating speed dry running 1/min 150 100 80 50
Max. permitted tilting moment Nm 1.500 2.000 3.800 5.000

 
Type 02 PRT-...
Properties Unit -02-20-AL -02-20-LC -02-20-P
Weight g 105 87 72
Max. axial load, stat. N 13.000 13.000 13.000
Max. axial load, dyn. N 4.000 4.000 4.000
Max. radial load, stat. N 2.000 2.000 2.000
Max. radial load, dyn. N 500 500 500
Rotating speed dry running 1/min 250 250 250
Max. permitted tilting moment Nm 60 40 40

Properties Unit -02-30-AL -02-30-LC -02-30-P
Weight g 200 165 140
Max. axial load, stat. N 25.000 25.000 25.000
Max. axial load, dyn. N 7.000 7.000 7.000
Max. radial load, stat. N 2.500 2.500 2.500
Max. radial load, dyn. N 700 700 700
Rotating speed dry running 1/min 200 180 180
Max. permitted tilting moment Nm 100 50 50

Properties Unit -02-50-AL -02-50-LC -02-50-P -02-60-AL
Weight g 440 380 320 700
Max. axial load, stat. N 35.000 35.000 35.000

45.000

Max. axial load, dyn. N 9.000 9.000 9.000 12.000
Max. radial load, stat. N 5.000 5.000 5.000 10.000
Max. radial load, dyn. N 1.200 1.200 1.200 2.800
Rotating speed dry running 1/min 120 120 120 50
Max. permitted tilting moment Nm 120 100 100 5000

Type 03 PRT-...
 
Properties Unit -80
Weight kg 0,45
Axial load, static (compressive force direction) N 45.000
Axial load, static (tensile force direction) N 5.000
Axial load, dynamic (compressive force direction) N 12.000
Axial load, dynamic (tensile force direction) N 2.000
Radial load, static N 4.000
Radial load, dynamic N 1.000
Rotating speed dry running 1/min 120
Max. perm. tilting moment Nm 120
a Fig. 01: Required drive torque versus applied load

X= Load[N]
Y= Torque [Nm]
a Fig. 02: Required drive torque versus applied moment

X= Moment [Nm]
Y= Torque [Nm]
a Fig.03: Deflection versus applied moment
X =Moment [Nm]
Y=Deflection[°]
All specifications assume the PRT is assembled with socket head screws (strength class 8.8) on the outside pitch circle diameter of the head ring. The slewing ring bearings are mounted using screws (strength class 8.8) with a minimum thread depth of 2 x d for every hole in the outer ring.
 
PRT-01-20: M4, min. 6 screws PRT-01-30: M4, min. 8 screws PRT-01-60: M5, min. 10 screws PRT-01-100: M5, min. 12 screws PRT-01-200: M6, min. 12 screws
 
All data can be used for both lateral and horizontal assembly (including overhead installation).
Handling and conveyance system for semiconductor transport/box.
The complete system is suitable for clean rooms, free of lubrication and maintenance.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH