Stock bars: iglidur® units

Stock bars: iglidur® units  

iglidur® for free creativity – available now as round bar stock or even as mechanically machined components – for tests, prototypes or small batches.

iglidur® materials as round material from stock or mechanically ready-machined special components and special sizes in 3 to 5 days.

Fast and economical

calculable service life now also for mechanically machined plain bearings


Industries: Medical technology, custom machine fabrication, maintenance engineering, plant engineering, etc.

Product finder for iglidur® semi-finished products


Dimensions and materials

  Part No. material Size Ø [mm]  
  SFRJ4-3000 iglidur® J4 30  Inquiry
  SFRP210-3000 iglidur® P210 30  Inquiry
  SFRA180-3000 iglidur® A180 30  Inquiry
  SFRJ-3000 iglidur® J 30  Inquiry
  SFRR-3000 iglidur® R 30  Inquiry
  SFRW-3000 iglidur® W300 30  Inquiry

New: iglidur® round bars now available with 40 mm diameter (60 and 80 mm in preparation)

René Achnitz

René Achnitz - Stock Bar Specialist

 

Query to the specialists

iglidur® materials as round material from stock or mechanically finished machined special components and special sizes in 3 to 5 days. What can we do for you?

 

iglidur® plain bearings in special dimensions

Just enter the required dimensions in our query and price calculation program. You'll immediately receive a suitable quotation from us.

Start video  

Video on stock bar processing

iglidur® stock bars - quickly machined to your special dimension.

 

Press report

Plastic developers and bearing specialists igus® Cologne, offers stock bars for the first time.

Maintenance-free plain bearing  

iglidur® plain bearing

7000 types off the shelf

Increase holding times, lower costs and do away with lubrication.

Other information

iglidur® J - Material data

iglidur® J - The fast- and slow-motion specialist

iglidur® J - Material data    

iglidur® W300 - Material data

iglidur® W300 - The continuous runner for maximum holding times.

iglidur® W300 - Material data    

Polymer bearings applications overview

Polymere bearings application examples overview

Polymer bearings applications overview