xiros® lubricant-free plastic ball bearings

The xiros® plastic ball bearings are single-row grooved ball bearings based on DIN 625. The lubricant-free and maintenance-free ball bearings consist of four components:

The outer ring

The inner ring

The cage

And the balls

The inner and outer rings are made of igus® tribopolymers to maximize service life and minimize coefficients of friction. In contrast to metallic ball bearings, xiros® plastic ball bearings manage absolutely without lubrication. For this reason they are suited for a multitude of applications that depend not on extreme rotary speeds or loads, but just on lubricant-free application in contrast to permanently lubricated metallic ball bearings. These areas are for example food and medical industries, packaging and textile industries, or the chemical industry and cleanroom applications as well as electronics and office technology.

News 2010

xiros® News and Line Extensions 2010

xiros® News and Line Extensions 2010

xiros® News and Line Extensions 2010    

xiros® service life calculator

xiros® service life calculator

xiros® service life calculator    

xiros® products:

xiros® A500 plastic ball bearings

xiros® A500 - Chemicals and heat

xiros® A500 plastic ball bearings    

xiros® B180 plastic ball bearings

xiros® B180 - Normal temperature

xiros® B180 plastic ball bearings    

xiros® C160 plastic ball bearings

xiros® C160 - resistance to media

xiros® C160 plastic ball bearings    

xiros® pillow block bearing

xiros® pillow block bearing - Lubricant-free pillow block bearing with plastic ball bearing - Rigid and pivoting

xiros® pillow block bearing    

xiros® flange bearing

xiros® flange bearing - Lubricant-free flange ball bearing

xiros® flange bearing    

xiros® material

xiros® material - Material data of igumid G, xirodur® B180 and xirodur® A500

xiros® material    
Query to the specialists  

Ask the xiros® plastic ball bearing specialists

xiros® plastic ball bearings are free of maintenance and lubricants, and are suitable for extreme environments. I'd be glad to advise you on the application possibilities.

More information  

Press report

Roller bearings: Plastic solutions haven't been exhausted for a long time yet.

iglidur® Maintenance-free sliding bearings  

iglidur® plain bearing

7000 types from stock

Increase holding times, lower costs and do away with lubrication.

More information  

FAQ

Questions and answers on the advantages of using xiros® plastic ball bearings.

Go to CAD download  

3D-CAD Data

3D CAD data for download in many different formats.

Wear details
 
 
Additional information