Change now: motion plastic from igus® - simply lasts longer!

Corrosion-free, robust and reliable

Application examples for Heavy Duty

Roller energy chain on ship unloaders over 400m travel

Igus Product

On a 441.3 m travel, a roller energy chain reduces the drive power by 75%

Sewage plant

Igus Product

energy chain system instead of cable drum - Smooth operation at the sewage treatment plant since 2000.

Concrete pipe cutter

Igus Product

Concrete milling machine has been running maintenance-free for three years under the toughest conditions.

energy chain for pipe handling on the catwalk

Igus Product

The energy supply to the pipe handling system is guaranteed by one of our plastic e-chain®. It guarantees high stability and reliability when handling pipes.

Energy chain for stackers with a travel of 615m - without failure for over 15 years

Igus Product

A plastic energy chain travels 615m in length in the Czech lignite-fired power plant in Tušimice. It has been in operation for over 15 years without failure.

Plastic energy chain on 550-metre travel in bulk handling

Igus Product

Under extreme conditions such as heavy dust and dirt, this low-maintenance plastic energy chain ensures safe operation.

Thermal processing

Igus Product

igus® Roller chain in power station use: Heavy dust, use of chains in trolley and crane travel, crane travel arranged in reverse.

Composting plant

Igus Product

Heat, coarse dirt, high humidity: these are just some of the environmental conditions in a composting plant.

Tested ... tested ... tested

igus® Test laboratory

Everything from one source

igus® engineering service

Reduce process costs online

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation