Stock bar made of engineering plastics: iglidur® in one piece

Stock bar made of engineering plastics  
iglidur® for custom designs – stock bar for self-production or available in mechanically finished special shapes – for prototypes, test specimens and small quantity requirements

iglidur® plastic stock bar from stock or ready-machined special shapes and sizes - available in 3 to 5 days.

Low cost - Fast - iglidur® stock bar from stock

Maintenance-free and lubricant-free

Easy to machine - ask for our machining tips

Standard plastic stock bar: Round bars and plate material

Predictable service life


Suitable for industries for maintenance-free stock bar:Medical technology, custom machine fabrication, maintenance engineering, plant engineering, etc.

When to use plastic bar stock made of iglidur®?

When there is no suitable dimension available in the iglidur® catalog range

When a plastic bar stock with excellent coefficients of wear and friction is required

When there is a need for iglidur® plain bearings in special sizes in small quantities

When a plastic component with high demands on wear resistance and friction coefficient is needed

When not to use plastic bar stock made of iglidur®?

When an appropriate iglidur® standard catalog bearing is available

When an iglidur® plain bearing is needed in special sizes in large quantities

When bar stock made of engineering plastics is not required and a bar stock without any tribological characteristics is adequate for the application.

Product finder for iglidur® plastic bar stock
News 2016  

Plastic bar stock - News 2016

Wear resistant iglidur® bar stocks: new sizes, new materials and many more…

Plastic bar stock  

speedicut

Special parts from iglidur® materials

speedicut uses the range of iglidur® stock bar materials, and machines parts to a customer’s design really fast.

iglidur  

iglidur® plain bearings in desired dimensions

Simply enter the desired dimensions into our enquiry and price calculation programme. You will immediately receive a suitable offer from us.

Product range iglidur® plastic bar stock

Plastic bar stock A160  

iglidur® A160 – High media resistance

Extreme media resistance and FDA conformity

Plastic bar stock A180  

iglidur® A180 - The FDA all-rounder for wet areas

For direct use in the vicinity of (or in contact with) food.

Plastic bar stock A181  

iglidur® A181 - The food all-rounder, FDA and EC compliant

The food-grade material iglidur® A181

Plastic bar stock A350  

iglidur® A350 - FDA-compliant and wear-resistant at high temperatures

Equally good for both oscillating and rotating applications

Plastic bar stock F2  

iglidur® F2 - ESD-compatible

Used to prevent electro-static charges

Plastic bar stock H1  

iglidur® H1 - Long life operation

The first choice when high holding times are required in extreme environmental conditions.

Plastic bar stock J  

iglidur® J - The fast and slow motion specialist

Versatile in continuous operation even for soft shafts

Plastic bar stock J tube  

iglidur® J as tube - The fast and slow motion specialist

Versatile in continuous operation even for soft shafts

Plastic bar stock J2  

iglidur® J2 - Versatile and cost-effective

Eco-friendly, good universal media resistance

Plastic bar stock J3  

iglidur® J3 - Low coefficients of friction

Improved wear resistance at low and medium loads and high speeds

Plastic bar stock J4  

iglidur® J4 - wear-resistant and low-cost

Low-cost material for long lifetimes

Plastic bar stock J200  

iglidur® J200 - For anodised aluminium

The specialist for extremely low coefficients of friction and minimum wear on anodized aluminum shafts.

Plastic bar stock J260  

iglidur® J260 - Ideal for plastic shafts

The material iglidur® J260 proves itself time and again where the maximum service life and excellent coefficients of friction are required under special application conditions.

Plastic bar stock J350  

iglidur® J350 - High wear resistance in rotation.

A superior plain bearing for rotary applications

Plastic bar stock M250  

iglidur® M250 - Vibration dampening

Excellent vibration dampening

Plastic bar stock P210 - impact resistant  

iglidur® P210 - Impact resistant

Versatile, rugged and universal

Plastic bar stock R  

iglidur® R - Low-cost material, low wear.

Good abrasion resistance, low coefficients of friction in dry operation

Plastic bar stock T220  

iglidur® T220 - For the tobacco industry

Free from banned ingredients as requested by main manufacturers of tobacco products

Plastic bar stock UW160  

iglidur® UW160 - KTW-compliant

Tribologically optimised for continuous use in liquid media.

Plastic bar stock W300  

iglidur® W300 - The endurance runner

Long service life, also for soft shafts

iglidur® X plastic bar stock  

iglidur® X - 250°C from stock

Withstands chemicals and temperatures up to 250℃

iglidur® JB plastic bar stock  

iglidur® JB - Extreme wear resistant – in black

iglidur® JB is wear-resistant and because of its colour, is perfect for manufacturing visible parts

iglidur® H plastic bar stock  

iglidur® H - For wet applications

Chemical resistance and suitable for temperatures up to +200 °C

iglidur® A500 plastic bar stock  

iglidur® A500: Temperature and chemical resistance

Resistant to temperatures from -100 °C to +250 °C

iglidur® C500 plastic bar stock  

iglidur® C500: High resistance to media and temperature

Resistant to water vapour, good coefficients of friction and wear

iglidur® RW370 plastic bar stock  

iglidur® RW370: Lubrication-free material, tested per DIN EN 45545

Complies with the European fire protection standard for rail vehicles

iglidur® HSD350 plastic bar stock  

iglidur® HSD350: All-rounder suitable for steam sterilisation

Enables continuous use where hygiene is important, including regular sterilisation

Bar stock plates  

iglidur® J plate bar stock

iglidur® plate material for free design: the Fast-and-slow motion specialist iglidur® J.

iglidur® A350 bar stock plates  

iglidur® A350 plate bar stock

iglidur® plate material for free design: FDA-complied and wear-resistant at high temperatures iglidur® A350.

Bar stock plates iglidur® JB  

iglidur® JB bar stock plates

iglidur® JB is wear-resistant and because of its colour, is perfect for manufacturing visible parts

3D printing filament  

iglidur® tribo-filament for 3D printers

Maximum wear resistance with the iglidur® tribo-filament for 3D printers by the metre.

Sliding film  

Tribo-tape

iglidur® in reels

For lining tribologically stressed areas and shapes in a variety of ways.

Query to the specialists

iglidur® materials as round material from stock or mechanically finished machined special components and special sizes in 3 to 5 days. What can we do for you?

Start video  

Video on stock bar processing

iglidur® stock bars - quickly machined to your special dimension.

 

Press report

Plastic developers and bearing specialists igus® Cologne, offers stock bars for the first time.

Maintenance-free plain bearing  

iglidur® plain bearing

7000 types off the shelf

Increase holding times, lower costs and do away with lubrication.

Special parts  

speedigus®

The alternative for injection molded parts. All iglidur® materials possible.

Other information

iglidur® J - Material data

iglidur® J - The fast- and slow-motion specialist

iglidur® J - Material data    

iglidur® W300 - Material data

iglidur® W300 - The continuous runner for maximum holding times.

iglidur® W300 - Material data    

iglidur® A180 - Material data

iglidur® A180 - Table of general properties of materials

iglidur® A180 - Material data    

iglidur® J350 - Material data

iglidur® J350 - High wear resistance in rotation

iglidur® J350 - Material data    

iglidur® A350 - Material data

iglidur® A350 - Table of general properties of materials

iglidur® A350 - Material data    

Polymer bearings applications overview

Polymere bearings application examples overview

Polymer bearings applications overview    

igus® products are available from 24h. The delivery time for energy chains is 24-48h. However, due to peak order levels, the delivery time for energy chains is temporarily 5 to 10 work days. We are working intensively to quickly remedy this situation.

Stocking Distributor
Automation Equipment Ltd. 26 Tawn Place
PO Box 5656
Hamilton
Tel.: +64-7-849 0281
Free phone NZ
0800 847 200
Fax: +64-7-849 2422
Homepage Automation Equipment Ltd.
myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100.000 products in stock at igus®. igus® shipping and order processing from 7AM to 8PM (Mon-Fri), 8AM-12PM (Sat)!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.